Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG1402 - Ground Ball Screws
Bill of material
SG1402-191R250C3A0X
MN
Nominal model number
SG1402
SSO
Screw shaft outside diameter
14 mm
L
Lead
2
AG
Accuracy grade
C3
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
Enter value for L4
Screw Shaft Length
mm
cm
inch
ft
L1
Effective thread length
191.0 mm
S
Stroke
165.0 mm
DN
Direction of nut
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031